Skip to main content

JU4 (CLCC 4)

Title Information
Package Description
Descriptive text for this package.
CLCC 7.00x5.00x1.30 mm 5.08mm Pitch
Package Status
Active
Package Type
CLCC
Class
HERMET
Package Code
The unique identifier of this package.
JU4
Category
G
Lead Count
4
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e4 Au
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.3mm
Peak Reflow Temp
260°C
Pitch
5.08mm
Package Carrier
Reel, VARR
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 5.0 x 1.3

Documentation

Type Title Date
Package Outline Drawing PDF 54 KB
1 item