Title | Information |
---|---|
Package Description | CLCC 3.20x2.50x0.90 mm 2.10mm Pitch |
Package Status | Active |
Package Type | CLCC |
Class | HERMET |
Package Code | JX6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 3.2mm |
Pb Free Category | e4 Au |
Width | 2.5mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 2.1mm |
Package Carrier | Reel, VARR |
Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.9 |