Title | Information |
---|---|
Pkg. Name | K18.B |
Pkg. Previous Code | KCU |
Package Description | 18 LD FLATPACK, Braze Seal |
Package Status | Active |
Package Type | CFP |
Class | HERMETIC |
Package Code | KCU |
Category | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
Length | 11.18mm |
Width | 8.38mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 11.18 x 8.38 x 0.00 |