Title | Information |
---|---|
Pkg. Name | K24.A |
Pkg. Previous Code | KDH |
Package Description | 24 LD FLATPACK, SOLDER SEAL. |
Package Status | Active |
Package Type | CFP |
Package Code | KDH |
Category | HERMETIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 15.24mm |
Width | 10.16mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 15.24 x 10.16 x 0.00 |