Skip to main content

KDJ (CFP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
K24.B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
KDJ
Package Description
Descriptive text for this package.
24 LD FLATPACK,SOLDER SL
Package Status
Active
Package Type
CFP
Package Code
The unique identifier of this package.
KDJ
Category
HERMETIC
Lead Count
24
Pb (Lead) Free
Yes
Length
15.11mm
Width
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.34mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.11 x 12.70 x 2.34

Documentation

Type Title Date
Package Outline Drawing PDF 198 KB
1 item