Title | Information |
---|---|
Pkg. Name | K24.E |
Pkg. Previous Code | KDM |
Package Description | 24 LD FLATPACK WITH BOTTOM METAL, BRAZE SEAL |
Package Status | Active |
Package Type | CFP |
Package Code | KDM |
Category | HERMETIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 15.11mm |
Width | 12.7mm |
Thickness | 2.34mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 15.11 x 12.70 x 2.34 |