Skip to main content

KKC (CFP 18)

Title Information
Pkg. Name
Name used to describe Renesas packages.
K18.E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
KKC
Package Description
Descriptive text for this package.
18 LD FLATPACK,SOLDER SL WITH BOTTOM METAL
Package Status
Active
Package Type
CFP
Class
HERMETIC
Package Code
The unique identifier of this package.
KKC
Category
HERMETIC
Lead Count
18
Pb (Lead) Free
Yes
Length
11.84mm
Width
9.83mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.02mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.84 x 9.83 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 91 KB
1 item