Title | Information |
---|---|
Pkg. Name | K18.F |
Pkg. Previous Code | KKH |
Package Description | 18 LD FLATPACK,SOLDER SL, 2 BOTTOM HEAT SLUGS |
Package Status | Active |
Package Type | CFP |
Package Code | KKH |
Category | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
Length | 11.84mm |
Width | 9.83mm |
Thickness | 0mm |
Pitch | 1.02mm |
Pkg. Dimensions (mm) | 11.84 x 9.83 x 0.00 |