Skip to main content

L1B (VFQFPN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L40.5X5D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1B
Package Description
Descriptive text for this package.
40 LEAD TQFN 5 x 5; 0.44mm Pitch 0.8mm m
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
L1B
Category
G
Lead Count
40
Pb (Lead) Free
Yes
Length
0.2mm
Width
0.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.03mm
Peak Reflow Temp
260°C
Pitch
0.016mm
Package Carrier
Cut Tape, Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.2 x 0.2 x 0.03