Skip to main content

L1F (QFN 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L24.4X4C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1F
Package Description
Descriptive text for this package.
24 LEAD QFN 4X4MM
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L1F
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.90