Skip to main content

L1J (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.6X6B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1J
Package Description
Descriptive text for this package.
48 LD QFN 6X6MM 0.4MM PITCH
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L1J
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90