Skip to main content

L1O (QFN 68)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L68.7X7
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1O
Package Description
Descriptive text for this package.
68 LEAD QFN 7x7 (0.90mm Nom) (0.35mm Pitch)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L1O
Category
PLASTIC
Lead Count
68
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.90