Skip to main content

L1P (QFN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L40.6X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1P
Package Description
Descriptive text for this package.
40 LEAD QFN 6X6
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L1P
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90