Skip to main content

L1U (QFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L28.4X5A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1U
Package Description
Descriptive text for this package.
28 LEAD QFN PACKAGE(4x5 mm)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L1U
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
5mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 3.99 x 0.90