Skip to main content

L1V (TDFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.3X3B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1V
Package Description
Descriptive text for this package.
10 LEAD TDFN 3X3
Package Status
Active
Package Type
TDFN
Package Code
The unique identifier of this package.
L1V
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75