Skip to main content

L1X (QFN 34)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L34.4X6E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L1X
Package Description
Descriptive text for this package.
34 Lead PQFN 4x6x1.0 Top Exposed HS_ LF PPF EPAD-side + Selective PPF WB-side
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L1X
Category
PLASTIC
Lead Count
34
Pb (Lead) Free
Yes
Length
6mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 4.00 x 0.76

Documentation

Type Title Date
Package Outline Drawing PDF 202 KB
1 item