Title | Information |
---|---|
Pkg. Name | L16.4X4 |
Pkg. Previous Code | L2A |
Package Description | 16 LEAD QFN 4x4, MEP |
Package Status | Active |
Package Type | QFN |
Package Code | L2A |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |