Skip to main content

L2B (TQFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L28.5X5B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2B
Package Description
Descriptive text for this package.
28 LEAD Thin QFN, (0.75mm)
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L2B
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75