Skip to main content

L2C (TQFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.3X4A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2C
Package Description
Descriptive text for this package.
20L 3x4 TQFN (PPF)
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L2C
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
3mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 4.00 x 0.75