Title Information
Pkg. Name
Name used to describe Renesas packages.
L14.2X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2E
Package Description
Descriptive text for this package.
14L FCTQFN 2x3x0.75 (TOKYO)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L2E
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
3mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 2.00 x 0.75