Skip to main content

L2I (QFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.4X4A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2I
Package Description
Descriptive text for this package.
16 LEAD QFN 4X4
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L2I
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 207 KB
1 item