Skip to main content

L2O (TDFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.3X3C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2O
Package Description
Descriptive text for this package.
12L TDFN 3x3mm (0.75mm) ,0.4mm PITCH
Package Status
Active
Package Type
TDFN
Package Code
The unique identifier of this package.
L2O
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75