Skip to main content

L2Q (QFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.4X4F
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2Q
Package Description
Descriptive text for this package.
32L QFN 4x4mm; 0.4mm Pitch
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L2Q
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 9.00