Skip to main content

L2S (TQFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.3X3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2S
Package Description
Descriptive text for this package.
12L TQFN 3X3mm, 0.5mm Pitch
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L2S
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75