Skip to main content

L2Y (TQFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.2X2.5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2Y
Package Description
Descriptive text for this package.
10L FCTQFN (2.5x2.0x0.75mm)
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L2Y
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
2mm
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.00 x 2.50 x 0.75