Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L34.4X6E |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
L2Z |
Package Description Descriptive text for this package.
|
34 Lead PQFN 4x6x1.0 with Top Exposed HS |
Package Status | Active |
Package Type | PQFN |
Package Code The unique identifier of this package.
|
L2Z |
Category | PLASTIC |
Lead Count | 34 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
6.00 x 4.00 x 0.76 |