Skip to main content

L3G (QFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.3X3B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L3G
Package Description
Descriptive text for this package.
16 LEAD QFN 3x3 PACKAGE
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L3G
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.90