Skip to main content

L3J (TQFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.3X3D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L3J
Package Description
Descriptive text for this package.
16 LEAD TQFN 3x3X0.75MM
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L3J
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75