Skip to main content

L3K (SCQFN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L40.5X5W
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L3K
Package Description
Descriptive text for this package.
40L 5x5 SCQFN Wettable Flank
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
L3K
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75