Title | Information |
---|---|
Pkg. Name | L52.6X6W |
Pkg. Previous Code | L3L |
Package Description | 52L 6x6 SCQFN (QFN 0.85mm) Wettable Flank Chamfered Corner Leads |
Package Status | Active |
Package Type | QFN |
Package Code | L3L |
Category | PLASTIC |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.85 |