Skip to main content

L3P (PQFN 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L30.4X5A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L3P
Package Description
Descriptive text for this package.
30 Lead PQFN 4x5x1.0 Wettable Flank
Package Status
Active
Package Type
PQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
L3P
Category
PLASTIC
Lead Count
30
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 4.00 x 0.76

Documentation

Type Title Date
Package Outline Drawing PDF 199 KB
1 item