Title | Information |
---|---|
Pkg. Name | L24.4X5G |
Pkg. Previous Code | L3Y |
Package Description | 24 Lead PQFN 4x5x0.75 |
Package Status | Active |
Package Type | PQFN |
Package Code | L3Y |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 5mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4.00 x 5.00 x 0.76 |