Title | Information |
---|---|
Pkg. Name | L6.1.6X1.6D |
Pkg. Previous Code | L4K |
Package Description | 6L 1.6x1.6x.55 (0.5mm pitch) Flip Chip uTDFN |
Package Status | Active |
Package Type | uTDFN |
Package Code | L4K |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.6mm |
Width | 1.6mm |
Thickness | 0.55mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 1.60 x 1.60 x 0.55 |