Title Information
Pkg. Name
Name used to describe Renesas packages.
L25.4X4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L4O
Package Description
Descriptive text for this package.
25L FCQFN, 4x4x0.85mm (Dearborn)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L4O
Category
PLASTIC
Lead Count
25
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.00 x 4.00 x 0.85