Skip to main content

L4P (PQFN 34)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L34.4X6E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L4P
Package Description
Descriptive text for this package.
34 Lead PQFN 4x6x1.0 with Top Exposed HS
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
L4P
Category
PLASTIC
Lead Count
34
Pb (Lead) Free
Yes
Length
6mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 4.00 x 0.76

Documentation

Type Title Date
Package Outline Drawing PDF 202 KB
1 item