Title | Information |
---|---|
Pkg. Name | L34.4X6 |
Pkg. Previous Code | L4X |
Package Description | 34 Lead PQFN 4x6x1.0 |
Package Status | Active |
Package Type | PQFN |
Package Code | L4X |
Category | PLASTIC |
Lead Count | 34 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 4mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.00 x 4.00 x 0.76 |