Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L14.3X3 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
L5A |
Package Description Descriptive text for this package.
|
14L SC-FCTQFN, 3x3x0.75mm (HARUNA) |
Package Status | Active |
Package Type | QFN |
Package Code The unique identifier of this package.
|
L5A |
Category | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
3.00 x 3.00 x 0.75 |