Skip to main content

L5J (QFN 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L72.10X10
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L5J
Package Description
Descriptive text for this package.
72 LEAD QFN 10 X 10
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L5J
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.65mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 0.65