Skip to main content

L5K (QFN 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L30.4X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L5K
Package Description
Descriptive text for this package.
30 Lead PQFN 4x5x1.0
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L5K
Category
PLASTIC
Lead Count
30
Pb (Lead) Free
Yes
Length
5mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 4.00 x 0.76

Documentation

Type Title Date
Package Outline Drawing PDF 156 KB
1 item