Title Information
Pkg. Name
Name used to describe Renesas packages.
L26.4X4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L5O
Package Description
Descriptive text for this package.
26L FCQFN, 4x4x0.85mm (Randolph)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L5O
Category
PLASTIC
Lead Count
26
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.55mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.00 x 4.00 x 0.85