Skip to main content

L5S (QFN 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L14.3X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L5S
Package Description
Descriptive text for this package.
14L SC-FCTQFN, 3x3x0.75mm (HARUNA)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L5S
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 81 KB
1 item