Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L8.2X2F |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
L5W |
Package Description Descriptive text for this package.
|
8L 2x2 TDFN (0.9x1.6 EPAD), GRT |
Package Status | Active |
Package Type | TDFN |
Package Code The unique identifier of this package.
|
L5W |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.01mm |
Width | 2.01mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.01 x 2.01 x 0.75 |