Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L56.7X7 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
L6F |
Package Description Descriptive text for this package.
|
56 LEAD QFN 7x7 (0.90mm Nom) (0.4mm Pitch) NiPdAu LF |
Package Status | Active |
Package Type | QFN |
Package Code The unique identifier of this package.
|
L6F |
Category | PLASTIC |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
7.01 x 7.01 x 0.90 |