Skip to main content

LAC (QFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.6X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LAC
Package Description
Descriptive text for this package.
20 LEAD QFN 6X6
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LAC
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 479 KB
1 item