Skip to main content

LAG (QFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.5X5B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LAG
Package Description
Descriptive text for this package.
20 LEAD QFN 5x5
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LAG
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 168 KB
1 item