Skip to main content

LAI (DODFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2.1X2.0
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LAI
Package Description
Descriptive text for this package.
8 LEAD DODFN 2.1 X 2.0 X 0.7mm(0.50mm Pitch)
Package Status
Active
Package Type
DODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LAI
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2mm
Width
2.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.00 x 2.10 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 89 KB
1 item