Title | Information |
---|---|
Pkg. Name | L32.5X5V |
Pkg. Previous Code | LAK |
Package Description | 32 Lead Thermally Enhanced PQFN 5x5x0.6 |
Package Status | Active |
Package Type | PQFN |
Class | PLASTIC |
Package Code | LAK |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.61mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.61 |