Skip to main content

LBA (DFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2X2D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LBA
Package Description
Descriptive text for this package.
8L DFN (2x2)
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
LBA
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2.01mm
Width
2.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 2.01 x 0.90