Skip to main content

LBL (DFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.4X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LBL
Package Description
Descriptive text for this package.
12L DFN 4x3 with MEP
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LBL
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3.99mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item