Title | Information |
---|---|
Pkg. Name | L40.5X5 |
Pkg. Previous Code | LBZ |
Package Description | 40 LEAD TQFN 5X5 ; 0.4mm Pitch 0.75mm max thk;SCM (FUSED LEAD#26,31) |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code | LBZ |
Category | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.75 |